Login
System reference

Gripper for flywheel

Gripper | System solutions | Mobility | Automobile | Drive train for combustion engines

Challenge

For the automated assembly of a flywheel housing, a gripper needed to pick up the component and then mount it to the engine block. The wide variety of parts and the pre-assembly of the housing were special challenges here.

Solution

The solution was a flexible gripper for different workpiece types. Two pneumatic screwdrivers were integrated that screw the component to the engine block at a defined torque.

Highlights and technical data
  • IP40
  • Pneumatic
  • Internal gripping
  • Position maintenance by means of clamping element
Technical Data
Drive typePNEU
Max. gripping force3200 [N]
Gripping conceptFORM
Gripping safety deviceFED
Max. stroke200 [mm]
IP classIP40
System weight62 [kg]
Max. workpiece weight20 [kg]
Max. workpiece temperature80 [°C]
Built-in standard components

CONTACT US

Personal data
Message